SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The EUT is tested under its worst case configuration (for example modulation, bandwidth, data rate, power). This worst case configuration is determined by carrying out preliminary tests on EUT at different operating frequencies (low, mid and high channel frequencies) in all operating frequency bands at each modulation it operates, at highest Tx power level and at highest data rate.
The worst case configurations for Wi-Fi devices are shown in Table 2-2. Table 2-2 just serves as an example. You are advised to test your equipment to determine the worst case configurations on your equipment.
Wi-Fi Standard | Modulation | Data Rate | Tx Power Setting | Test Channels / Frequencies | |
---|---|---|---|---|---|
Tx Mode | Rx Mode | ||||
802.11b | DSSS | 1 MBPS |
0 (Max Pwr) |
CH01 (2412 MHz) CH13 (2472 MHz) |
- |
802.11g | OFDM | 6 MBPS |
0 (Max Pwr) |
CH01 (2412 MHz) CH13 (2472 MHz) |
- |
802.11n HT20 | OFDM | MCS0 |
0 (Max Pwr) |
CH01 (2412 MHz) CH13 (2472 MHz) |
CH01 (2412 MHz) CH13 (2472 MHz) |
802.11a | OFDM | 6 MBPS |
0 (Max Pwr) |
CH36 (5180 MHz) CH100 (5500 MHz) |
CH36 (5180 MHz) - |