SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The summary of CE conformity test requirements for Wi-Fi devices are shown in Table 2-1. The Wi-Fi equipment must pass in all of the tests listed in Table 2-1 in order to meet the RED compliance.
Standard | Description of the Test |
Clause(s) of the Standard |
Reference in Application Report SWRA670 [1] | Applicability |
---|---|---|---|---|
EN 300 328 [3] |
RF Output Power (e.i.r.p.) | 4.3.2.2 | 5.3.2.1 | Applies to 2.4 GHz band Wi-Fi devices. |
Power Spectral Density | 4.3.2.3 | 5.3.2.2 | ||
Occupied Channel Bandwidth | 4.3.2.7 | 5.3.2.6 | ||
Transmitter Unwanted Emissions in OOB domain | 4.3.2.8 | 5.3.2.7 | ||
Transmitter Unwanted Emissions in Spurious domain | 4.3.2.9 | 5.3.2.8 | ||
Adaptivity | 4.3.2.6 | 5.3.2.5 | ||
Receiver Spurious Emissions | 4.3.2.10 | 5.3.2.9 | ||
Receiver Blocking | 4.3.2.11 | 5.3.2.10 | ||
EN 301 893 [4] |
Carrier Frequencies | 4.2.1 | 6.2.1 | Applies to 5 GHz band Wi-Fi devices only. |
Channel Bandwidth | 4.2.2 | 6.2.2 | ||
RF Output Power and TPC |
4.2.3 |
6.2.3 | ||
Power Density |
4.2.3 |
6.2.3 | ||
Transmitter Unwanted Emissions - Outside the 5 GHz RLAN Band |
4.2.4 | 6.2.4 | ||
Transmitter Unwanted Emissions - Within the 5 GHz RLAN Band |
4.2.4 | 6.2.5 | ||
Receiver Spurious Emissions | 4.2.5 | 6.2.6 | ||
Dynamic Frequency Selection (DFS) | 4.2.6 | 6.2.7 | ||
Adaptivity | 4.2.7 |
6.2.8.2 6.2.8.3 |
||
Receiver Blocking | 4.2.8 | 6.2.9 | ||
User Access Restrictions | 4.2.9 | 6.2.10 | ||
EN 301 489-1 [5] EN 301 489-17 [6] |
Radiated Emission | 8.2 | 7.7.1 |
Applies to both 2.4 GHz and 5 GHz band Wi-Fi devices. (Additional tests may be required based on type of equipment. For more information, see the ETSI EN 301 489 section in [1]) |
Conducted Emission | 8.3 | 7.7.2 | ||
RF electromagnetic field (80 MHz to 6000 MHz) |
9.2 |
7.8.1 | ||
Electrostatic Discharge |
9.3 |
7.8.2 | ||
IEC 62368-1 [7] | General requirements | 4 | 8.1 | Applies to both 2.4 GHz and 5 GHz band Wi-Fi devices. |
Electrically-caused Injury | 5 | 8.1 | ||
Electrically-caused Fire | 6 | 8.1 | ||
Injury caused by Hazardous substances | 7 | 8.1 | ||
Mechanically-caused injury | 8 | 8.1 | ||
Thermal burn Injury | 9 | 8.1 | ||
Radiation | 10 | 8.1 | ||
EN 62311 [8] |
Human Exposure Restrictions |
Annex III Annex II |
9.1 | Applies to both 2.4 GHz and 5 GHz band Wi-Fi devices. |