SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The measurements for Transmitter unwanted emission within the 5 GHz RLAN bands are performed at normal environmental conditions only. The EUT is configured to operate under its worst case situation with respect to unwanted emissions within the 5 GHz RLAN bands and is tested on those channels and channel bandwidths specified in the Limits on Nominal and Occupied Channel Bandwidth table of CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1]. The test results comply with the limits shown in the Limits on Transmitter Unwanted Emissions - Within the 5 GHz RLAN Bands table in CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1] and are recorded in the test report. The test procedure for Transmitter unwanted emissions within the 5 GHz RLAN bands measurement is described in the following steps: