SWRA681 September 2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The measurements for Adaptivity is performed at normal environmental conditions only. The EUT are configured to the highest stated transmit output power level and tested on those channels and channel bandwidths specified in Table 4-1. Figure 4-2 shows the test setup for Adaptivity. The test results comply with the requirements and limits shown in the Load Based Equipment (LBE) and Short Control Signalling Transmissions (FBE and LBE) sections in CE Regulations for SRDs Operating in License-Free 2.4 GHz/5 GHz Bands [1] and are recorded in the test report. The test procedure for Adaptivity measurements is described in the following steps: