SWRA681 September   2020 CC3100 , CC3100MOD , CC3120 , CC3120MOD , CC3135 , CC3135MOD , CC3200 , CC3200MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2CE Conformity Test Requirements and Test Procedure for Wi-Fi Devices
    1. 2.1 Test Setup for Compliance Testing
    2. 2.2 Test Conditions
    3. 2.3 Test Configurations of the EUT
    4. 2.4 Configuring and Testing the EUT (Wi-Fi Device – CC3xxx)
      1. 2.4.1 Setting-Up the Country Code
      2. 2.4.2 Duty Cycle for Measurement of Tx Parameters
  5. 3Test Procedure for Compliance Testing - EN 300 328
    1. 3.1 Product Information as per Annex-E of EN 300 328
    2. 3.2 RF Output Power - EN 300 328
    3. 3.3 Power Spectral Density - EN 300 328
    4. 3.4 Occupied Channel Bandwidth (OCBW) - EN 300 328
    5. 3.5 Transmitter Unwanted Emissions in the OOB Domain - EN 300 328
    6. 3.6 Transmitter Unwanted Emissions in the Spurious Domain - EN 300 328
    7. 3.7 Adaptivity (Channel Access Mechanism) - EN 300 328
    8. 3.8 Receiver Spurious Emissions - EN 300 328
    9. 3.9 Receiver Blocking - EN 300 328
  6. 4Test Procedure for Compliance Testing for Wi-Fi Devices - EN 301 893
    1. 4.1  Product Information as per Annex-G of EN 301 893
    2. 4.2  Test Channels - EN 301 893
    3. 4.3  Nominal Center Frequencies - EN 301 893
    4. 4.4  Occupied Channel Bandwidth (OCBW) - EN 301 893
    5. 4.5  RF Output Power - EN 301 893
    6. 4.6  Power Spectral Density - EN 301 893
    7. 4.7  Tx Unwanted Emissions Outside the 5 GHz RLAN Band - EN 301 893
    8. 4.8  Tx Unwanted Emissions Within the 5 GHz RLAN Bands - EN 301 893
    9. 4.9  Receiver Spurious Emissions - EN 301 893
    10. 4.10 Receiver Blocking - EN 301 893
    11. 4.11 Adaptivity (Channel Access Mechanism) - EN 301 893
    12. 4.12 Dynamic Frequency Selection (DFS) - EN 301 893
    13. 4.13 User Access Restrictions - EN 301 893
  7. 5Test Procedure for Compliance Testing for Wi-Fi Devices - EN 301 489
    1. 5.1 Radiated Emissions – Enclosure Port - EN 301 489
    2. 5.2 Conducted Emissions – DC Power Input/Output Port - EN 301 489
    3. 5.3 RF Electromagnetic Field (80 MHz to 6000 MHz) - EN 301 489
    4. 5.4 Electrostatic Discharge - EN 301 489
  8. 6Test Procedure for Compliance Testing for Wi-Fi Devices – IEC 62368-1
    1. 6.1 General Requirements – IEC 62368-1
    2. 6.2 Electrically Caused Injury – IEC 62368-1
    3. 6.3 Electrically Caused Fire – IEC 62368-1
    4. 6.4 Injury Caused by Hazardous Substances – IEC 62368-1
    5. 6.5 Mechanically Caused injury – IEC 62368-1
    6. 6.6 Thermal Burn Injury – IEC 62368-1
    7. 6.7 Radiation – IEC 62368-1
  9. 7Test Assessment for Human Exposure Restrictions – EN 62311
  10. 8References

Product Information as per Annex-G of EN 301 893

The product information is provided by the manufacturer in order to carry out the compliance tests by the test/certification lab. The application form in Annex-G of the EN 301 893 [4] can be used to provide the product information to the certification lab for 5 GHz band equipment. The application forms duly filled by the manufacturer are an integral part of the test report.

For product information related to a specific Wi-Fi device from TI as per Annex-G of the EN 301 893, see [4] and [15].