SWRA705 August 2021 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR1443 , IWR1642 , IWR1843 , IWR2243 , IWR6243 , IWR6443 , IWR6843 , IWR6843AOP , IWRL6432 , IWRL6432AOP
In the second experiment a rectangular radome with 1.524 mm wall thickness is chosen with the PTFE sheet material. Figure 6-4 shows the picture of this Radome.
Figure 6-5 and Figure 6-6 shows antenna radiation patterns with and without PTFE rectangular radome. It can be seen that using PTFE material reduces the amount of distortion or ripple amplitude compared to the regular ABS radome. In this case, distortion is less because the radome thickness and material were chosen to optimize transparency across the field of view.