SWRA705 August 2021 AWR1243 , AWR1443 , AWR1642 , AWR1843 , AWR1843AOP , AWR2243 , AWR2944 , AWR6443 , AWR6843 , AWR6843AOP , AWRL1432 , AWRL6432 , IWR1443 , IWR1642 , IWR1843 , IWR2243 , IWR6243 , IWR6443 , IWR6843 , IWR6843AOP , IWRL6432 , IWRL6432AOP
The third experiment was performed using a curved shaped radome with 1.524 mm wall thickness using PTFE material as shown in Figure 6-7.
Figure 6-8 through Figure 6-11 show the curved shaped PTFE material radome antenna radiation pattern and angle estimation. Compared to rectangular radome, the curved shaped radome shows better results with less distortion or ripples in antenna radiation patterns and lower angle estimation errors at wider FoV angles. The phase calibration applied in Figure 6-9 and Figure 6-11 is discussed in Section 7.1, and as can be seen in the figures, it shifts the angle error curve such that the estimated angle is adjusted to zero at the antenna boresight.