SWRA759
November 2022
Abstract
Trademarks
1
Introduction
2
Hardware BOM and Firmware Modification
3
Firmware Compiler Environment Setup (if change or evaluate code are needed)
3.1
Hardware and Software Prepared
3.2
Hardware Connection
3.3
CCS Environment Configuration
4
Upgrade Firmware of CC3235 and OA7000
4.1
Prepared Components
4.2
Upgrade CC3235 Firmware
4.3
Upgrade OA7000 Firmware
5
How to Test Current and Startup Time
5.1
Prepared Components
5.2
Setup Test Environment
5.3
Start Testing
5.2
Setup Test Environment
Power connection:
If testing current, Power on from 5 V DC terminal. If only testing functions, USB power input connector is also OK.
Serial port connection:
Plug USB2Uart in PC.
Connect USB2Uart(TTL) pin to TIDA-010224 board J13 as shown in
Figure 3-1
.
If selecting universal USB to 3.3 V TTL tool, connect J13.3(TX), J13.5(RX) and J13.9(GND).
If selecting CC32xx EVM, connect the pin as shown in the
Connections Between CC32xx LaunchPadâ„¢ and Wireless Camera Module (J13 Connector)
figure in the
Design Guide: TIDA-010224 Low-Power Wireless Camera Reference Design for Extended Battery Life
.
Setup serial assist tool:
Open the related USB2Uart port before the following settings:
Baud rate: 115200
Data bits: 8
Parity: none
Stop bit: 1
Handshaking: none
Sending: + CR(Enter key)
Setup net assist tool:
PC connect with AP. Open the TCP server before the following settings:
IP address: PC host IP
Host port: 5001
Receive: HEX
Note:
Close VPN if opened.