Connect USB power input
of board to PC or USB adapter with microUSB cable.
Figure 4-2 PCB USB/5 V Power
Input Connector and SW3 Connector
Open Uniflash, select as
below.
Figure 4-3 Uniflash Startup
Page
Input CC3235.
Select
LAUNCHXL-CC3235SF.
Click ‘Start Image
Creator’ button.
Figure 4-4 Uniflash Image
Creator Setting Page 1
Click and Create a new
project.
Figure 4-5 Uniflash Image
Creator Setting Page 2
Input project name.
Select CC3235SF.
Select Develop mode.
Figure 4-6 Uniflash Image
Creator Setting Page 3
Click to create.
Select ‘Station’.
Browse and select
‘WIFI_Current.bin’.
Browse and select
‘sp_4.12.0.1_3.7.0.1_3.1.0.26.bin’ to install CC32xx SDK. It is located
in
“\ti\simplelink_cc32xx_sdk_5_30_00_08\tools\cc32xx_tools\servicepack-cc3x35”.