SWRS205F March 2017 – December 2024 CC3120MOD
PRODUCTION DATA
All unused pins must be left as no connect (NC) pins. Table 6-2 provides a list of NC pins.
PIN | DEFAULT FUNCTION | STATE AT RESET AND HIBERNATE | I/O TYPE | DESCRIPTION |
---|---|---|---|---|
3 | NC | WLAN analog | – | Reserved. Do not connect. |
9 | NC | WLAN analog | – | Reserved. Do not connect. |
10 | NC | WLAN analog | – | Reserved. Do not connect. |
12 | NC | WLAN analog | – | Reserved. Do not connect. |
18 | NC | WLAN analog | – | Reserved. Do not connect. |
19 | NC | WLAN analog | – | Reserved. Do not connect. |
20 | NC | WLAN analog | – | Reserved. Do not connect. |
21 | NC | WLAN analog | – | Reserved. Do not connect. |
25 | NC | WLAN analog | – | Reserved. Do not connect. |
26 | NC | WLAN analog | – | Reserved. Do not connect. |
29 | NC | WLAN analog | – | Reserved. Do not connect. |
33 | NC | WLAN analog | – | Reserved. Do not connect. |
39 | NC | WLAN analog | – | Reserved. Do not connect. |
41 | NC | WLAN analog | – | Reserved. Do not connect. |
42 | NC | WLAN analog | – | Reserved. Do not connect. |
45 | NC | WLAN analog | – | Reserved. Do not connect. |
48 | NC | WLAN analog | – | Reserved. Do not connect. |
49 | NC | WLAN analog | – | Reserved. Do not connect. |
53 | NC | WLAN analog | – | Reserved. Do not connect. |
54 | NC | WLAN analog | – | Reserved. Do not connect. |