SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
In an ever-growing attempt to achieve the lowest possible power consumption for every use-case, the SimpleLink™ Wi-Fi® CC313x and CC323x devices incorporate a scripting ability, enabling simple network related tasks to be offloaded from the host processor. Using simple and conditional scripts, repetitive tasks can be handled internally, allowing the host processor to remain in a low power state or even to run in use cases without host processor at all. In some cases, where the script is being used to send packets, it potentially reduces the target code footprint and memory consumption.