SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SimpleLink Wi-Fi device can discover remote services on the local network. The discovery is performed by sending one-shot or continuous queries. The queries are transmitted on IPv4 or IPv6 interfaces, according to the host request and configuration.