SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SimpleLink Wi-Fi device AP configuration is done by using the host driver API. Several configurations exist for each specific use case. Some of the configurations are persistent according to the system-persistent configuration, and some are nonpersistent, as specified in each configuration specification (more information is in annex 2 Persistency). Not all configurations are mandatory because the device has default values, according to Table 5-6.
Configuration | Default Value |
---|---|
Interface | IPv4 |
Address | Static with the following parameters:
IP 10.123.45.1, Subnet mask: 255.255.255.0 Default gateway: 10.123.45.1, DNS: 10.123.45.1 |
AP TX power | 0 (no back-off, maximum TX power) |
Country code | EU, default channel is 6 |
Connection policy | N/A |
Calibration mode | Normal |
Applications | DHCP server, HTTP server, MDNS, and DNS server |