SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
This action is special, since it cannot be replaced by a hosted action. It allows an I/O to be driven directly from the WLAN core hardware to indicate internal signaling. It may be used to indicate an active transmission, reception, power state and more.