SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
When the device is in station mode and connected to an access point, it automatically tries to use the power-save mechanism defined in the 802.11 standard. This mechanism allows entering into low-power mode while maintaining a connection to the access point.