SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Topic | Consideration or Constraint | Recommendations |
---|---|---|
Wi-Fi connectivity | Mostly transmitting without being connected, occasionally connect to AP for software updates, periodic reports, and alerts/emergency triggers | Regular: transceiver mode – not connected
SW update: STA role |
Traffic types | SW update must be reliable | Regular: Proprietary data over Wi-Fi frame
SW updates: TCP with SSL |
Security | Data must be secured:
Secure Wi-Fi password with enterprise support Secure credentials Secure user password of application layer (connect to server) | Regular: None
For SW update: Wi-Fi – profile and password are configured during the provisioning process. The password is encrypted and cannot be accessed by the application Data – encrypt and decrypt data using SSL Credentials and server password – use the SimpleLink secured-file system |
Power management | Sensitive, battery powered | Hibernate or shutdown mode, wakes up the SimpleLink when it is time for tag transmitting or SW updates arrived, returns to hibernate or shutdown quickly.
SW update: Wi-Fi: profile with auto and fast policies IP: Decrease the number of DNS requests, resolve once and keep the address, only as a result of TCP connection failure, resolve again |
User experience | None | None |
Provisioning | None | None |