SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Provisioning is the process of providing an IoT device with the information needed to connect to a wireless network for the first time (network name, password, and so on). The provisioning process should be fast, easy to use, and not require technical support. More details are in Section 17.