SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The device mDNS service (enabled by default) is based on sending and receiving broadcast and multicast data frames on the connected network, without any user interaction. Because the effects of this behavior on power consumption cannot be determined in advance, TI recommends turning this service off in power-constrained systems (assuming it is not necessary for the application). This service will be turned off automatically if LSI mode with a sleep time greater than 2000 ms is specified.