SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Select allows a program to monitor multiple sockets until one or more sockets are ready. The SimpleLink Wi-Fi host driver allows multiple threads in multi-threaded environment to call sl_select(), each with a different set of sockets. When a socket is ready, the correct thread is triggered. A socket can be monitored from multiple threads, and both are triggered once ready. Other socket actions (such as recv) might be blocked for one thread only.
Limitations: