SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
Table 10-19 lists the provisioning tokens.
Token | Name | Value and Usage |
---|---|---|
__SL_G_P.Q | Auto Provisioning | If auto provisioning is enabled, returns Checked, else returns Not_Checked. |
__SL_G_MCH | Returns a human-readable text representing the status of the provisioning process | |
__SL_G_MCR | Returns a number code of the provisioning status | |
__SL_G_PST | Provisioning Active Indication | Simple text indication returning 1 if provisioning is active; 0 otherwise. |
__SL_G_PIP | Provisioned IP Address | IP address obtained in the provisioning process |