SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
This section describes the various conditions that can be configured using the script. For each condition, one action has to be defined. Up to 16 pairs may be defined. The condition and action pairs, including sub-conditions, packet tokens and packets have to be defined in advance and programmed into the device’s file system using the Uniflash tool.