SWRU455M February 2017 – October 2020 CC3120 , CC3120MOD , CC3130 , CC3135 , CC3135MOD , CC3220MOD , CC3220MODA , CC3220R , CC3220S , CC3220SF , CC3230S , CC3230SF , CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF , CC3235S , CC3235SF
The SimpleLink device includes an internal DHCPv4 server which is supported in AP mode and Wi-Fi Direct mode (group owner). The DHCPv4 server allocates IP addresses for connected stations. The range and lease time of the IP address can be configured by the host driver APIs. The AP/GO IP and DHCP server addresses range should have the same class C subnet. Station-leased IP address information is not persistent, and all addresses are considered as available for lease after the SimpleLink device reset. Table 6-3 shows the DHCP server defaults.
DHCP Server | Default |
---|---|
Mode | Enabled |
Gateway IP address | 10.123.45.1 |
IP range | 10.123.45.2 to 10.123.45.254 |
Lease time | 86,400 seconds |
32 Address | Maximum lease addresses |