SWRZ098 April   2021 AWR6443

 

  1. 1Introduction
  2. 2Device Nomenclature
  3. 3Device Markings
  4. 4Usage Notes
    1. 4.1 MSS: SPI Speed in 3-Wire Mode Usage Note
  5. 5Advisory to Silicon Variant / Revision Map
  6. 6Known Design Exceptions to Functional Specifications
    1.     MSS#25
    2.     MSS#26
    3.     MSS#27
    4.     MSS#28
    5.     MSS#29
    6.     MSS#30
    7.     MSS#31
    8.     MSS#32
    9.     MSS#33
    10.     MSS#36
    11.     MSS#37B
    12.     MSS#38A
    13.     MSS#39
    14.     MSS#40
    15.     MSS#41
    16.     MSS#43A
    17.     MSS#44
    18.     MSS#45
    19.     ANA#11A
    20.     ANA#12A
    21.     ANA#13B
    22.     ANA#14
    23.     ANA#15A
    24.     ANA#16
    25.     ANA#17A
    26.     ANA#18B
    27.     ANA#19
    28.     ANA#20
    29.     ANA#21A
    30.     ANA#22A
    31.     ANA#27A
  7. 7Trademarks
  8. 8Revision History

MSS#45

Bootup failure during the serial flash busy state

Revision(s) Affected:

AWR6443 ES2.0

Description:

If the radar device is rebooted internally or externally while the serial flash is busy completing a previous operation, like erase, format etc, the radar device might fail to bootup since the serial flash would not respond to the commands from the bootloader during the bootup process.

Workaround(s):

The user application should make sure if its triggering an internal reset due to watch dog expiry or other reasons, it should reset the serial flash to bring it to a known state or wait for completion of any pending issued commands to serial flash before it resets the XWR device.