SWRZ138A July   2023  – August 2024 AWRL1432

 

  1.   1
  2. 1Introduction
  3. 2Device Nomenclature
  4. 3Device Markings
  5. 4Advisory to Silicon Variant / Revision Map
  6. 5Known Design Exceptions to Functional Specifications
    1. 5.1  ANA #51
    2. 5.2  ANA #52
    3. 5.3  DIG #1
    4. 5.4  DIG #2
    5. 5.5  DIG #3
    6. 5.6  DIG #4
    7. 5.7  DIG #5
    8. 5.8  DIG #6
    9. 5.9  DIG #7
    10. 5.10 DIG #8
    11. 5.11 DIG #9
    12. 5.12 DIG #10
    13. 5.13 DIG #14
    14. 5.14 DIG #15
    15. 5.15 DIG #16
  7. 6Trademarks
  8.   Revision History

Revision History

Changes from July 1, 2023 to August 12, 2024 (from Revision * (July 2023) to Revision A (August 2024))

  • Device Markings: Updated device markings image to reflect for xWRL1432 ES2.0 and ES1.1 silicon markingsGo
  • Device Markings: Updated descriptions of Lines 2,3 and 4.Go
  • Advisory to Silicon Variant / Revision Map: Updated ES1.1 and ES2.0 status for advisoriesGo
  • Advisory to Silicon Variant / Revision Map: Added DIG #5, DIG #14, DIG #15, DIG #16Go
  • Slicer LDO Test LOAD (TLOAD) not disabled after startup: Issue fixed in ES2.0Go
  • UART: UARTA cannot be used to wake up the sequencer from Deep Sleep Low Power Mode: Issue fixed in ES2.0Go
  • CRC: CRC 8-bit data width and CRC8-SAE-J1850 and CRC8-H2F possible use in CAN module is not supported: Details and workaround rephrased.Go
  • APPSS Cortex-M4 doesn't get the correct error response when cluster 3 retention memories are accessed in low-power deep-sleep powered down state: Issue fixed in ES2.0Go
  • Incorrect behavior of frame stop API: Title of errata updatedGo
  • Incorrect behavior of frame stop API: Details updatedGo
  • Incorrect behavior of frame stop API: Workarounds updatedGo
  • Corrupted Data Store for Partial Write in Shared Memory: Added a new Advisory “Shared memory: Corrupted Data Store for Partial Write in Shared Memory"Go
  • Boot failure, if metaimage is multiple of 2K: Added a new Advisory “Boot failure, if metaimage is multiple of 2K"Go
  • Boot failure for images less than size 8k over SPI: Added a new Advisory “Boot failure for images less than size 8k over SPI"Go