SWRZ166 November 2024 AWR2944P
ADVISORY NUMBER | ADVISORY TITLE | AWR2944P | AWR2E44P |
---|---|---|---|
MAIN SUBSYSTEM | |||
MSS#25 | Debugger May Display Unpredictable Data in the Memory Browser Window if a System Reset Occurs | X | X |
MSS#27 | MibSPI in Peripheral Mode in 3- or 4-Pin Communication Transmits Data Incorrectly for Slow SPICLK Frequencies and for Clock Phase = 1 | X | X |
MSS#28 | A Data Length Error is Generated Repeatedly in Peripheral Mode When IO Loopback is Enabled | X | X |
MSS#29 | Spurious RX DMA REQ From a Peripheral Mode MibSPI | X | X |
MSS#30 | MibSPI RX RAM RXEMPTY Bit Does Not Get Cleared After Reading | X | X |
MSS#33 | MibSPI RAM ECC is Not Read Correctly in DIAG Mode | X | X |
MSS#40 | Any EDMA Transfer That Spans ACCEL_MEM1 +ACCEL_MEM2 Memories of Hardware Accelerator May Result In Data Corruption Without Any Notification Of Error From The SoC | X | X |
Issues seen in potential interoperability with receiver supporting only Strict Alignment User Flow Control Stripping during Overflow message transmission in Aurora 64B/66B Protocol | X | X | |
DSS L2 Parity Issue: When DSP sends out an access beyond configured memory size | X | X | |
Incorrect behavior seen when context switch happens in the last parameter-set in HWA 2.0 | X | X | |
Aurora TX UDP size<=4 is invalid | X | X | |
PMIC CLKOUT dithering in chirp-to-chirp staircase mode not supported | X | X | |
CR4 STC Boot Monitor Failure | X | X | |
Loss of data observed on Flush/Marker or completion of packet over MDO interface. | X | X | |
Data aborts seen while access made to last 24 bytes of the configured MPU region and cache is enabled | X | X | |
HWA hangs when using back to back FFT3X paramsets | X | X | |
Potential system hang when Cortex R5 AXI Initiator Port across subsystem boundaries. | X | X | |
Hangup during multiple read access to MCRC | X | X | |
ANALOG / MILLIMETER WAVE | |||
ANA#12A | Second Harmonic (HD2) Present in the Receiver | X | X |
ANA#37A | High RX gain droop across LO frequency | X | X |
ANA#39 | HPF cutoff frequency 2800kHz configuration can result in incorrect RX IFA gains and filter corner frequencies | X | X |
ANA#43 | Errors seen in Synthesizer Frequency Live monitor | X | X |
ANA#44 | In 3.3V IO mode, back power is observed on the 1.8V rail from 3.3V rail | X | X |
ANA#45 | Spurs Caused due to Digital Activity | X | X |
ANA#46 | Spurs caused due to data transfer activity | X | X |
ANA#47 | RX Spurs observed across RXs in Idle Channel Scenario | X | X |