TIDT286 June 2022
The thermal images are shown in the following figures.
Name | 0.5 A | 1 A | 1.5 A | 2 A | Pulsed Load |
---|---|---|---|---|---|
D3 |
42.1°C |
54.0°C |
68.1°C |
86.1°C |
42.8°C |
L1 |
42.3°C |
50.2°C |
60.5°C |
74.5°C |
43.3°C |
Q1 |
45.1°C |
55.2°C |
68.3°C |
88.2°C |
44.5°C |
R1 |
45.5°C |
56.8°C |
67.5°C |
83.8°C |
43.3°C |
R101 |
42.2°C |
51.0°C |
60.3°C |
76.3°C |
42.4°C |