TIDT407 October   2024

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5. 1Test Prerequisites
    1. 1.1 Voltage and Current Requirements
    2. 1.2 Required Equipment
    3. 1.3 Considerations
    4. 1.4 Dimensions
    5. 1.5 Test Setup
  6. 2Testing and Results
    1. 2.1 Efficiency Graphs
    2. 2.2 Efficiency Data
    3. 2.3 Thermal Images
  7. 3Waveforms
    1. 3.1 Charge Mode Start-Up Waveform
    2. 3.2 OTG Mode Start-Up Waveform
    3. 3.3 Voltage Transition at OTG Mode
    4. 3.4 Ripple and Noise at OTG Mode
    5. 3.5 Load Transients at OTG Mode
    6. 3.6 Switching Waveform
    7. 3.7 Overcurrent Protection at OTG Mode
    8. 3.8 Short-Circuit Protection
  8.   Trademarks

Test Prerequisites

Table 1-1 shows the USB Type-C PD bidirectional charger specification. The USB Type-C port can be either a source or sink depending on the equipment plug-in. The battery side supports 10 to 12 cells in OTG (On-The-Go) mode. The output voltage is configured to 5V, 9V, and 15V at 3A and 28V, 36V, and 48V at 5A. The maximum output power is limited to 240W.