TIDU858C March 2015 – May 2021
Table 4-4 summarizes the observations for the functional and performance tests that were done on the TIDA-00420 board mounted with ADCs of varying channel counts and resolutions.
Tests | Observations |
---|---|
5-V power supply with input reversal protection | OK |
Isolated supply output with headroom | OK |
Isolated supply monitoring | OK |
Non-isolated power supply output | OK |
Reference for level shifting | OK |
Scaling of voltage inputs and op amp output | OK |
Isolated ADC interface to host | OK |
12 or 16 channel 12-bit ADC functionality | OK |
12 or 16 channel 10-bit ADC functionality | OK |
Measurement accuracy over wide input 3 V to 320 V using a 12-bit ADC | OK |
Temperature and magnetic sensor output | OK |