TIDUE53I march 2018 – july 2023 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
This reference design provides an overview on how to implement a bidirectional three-level, three-phase, SiC-based active front end (AFE) inverter and PFC stage. The design uses a switching frequency of 50 kHz and an LCL output filter to reduce the size of the magnetics. A peak efficiency of 99% is achieved. The design shows how to implement a complete three-phase AFE control in the DQ domain. The control and software is validated on the actual hardware and on hardware in the loop (HIL) setup.
TIDA-01606 | Design Folder |
Product Folder | |
TMS320F280039C | Product Folder |
Tool Folder | |
UCC21710, UCC5320 | Product Folder |
TMDSCNCD28379D | Tool Folder |
TMDSCNCD280039C | Tool Folder |
AMC1306M05, OPA4340 | Product Folder |
LM76003, PTH08080W | Product Folder |
TLV1117LV, OPA350 | Product Folder |
UCC14240 | Product Folder |