TIDUEE5A October 2018 – May 2022
The design tradeoffs presented in this document can be used to determine hardware capability and requirements for a HUD design. The example HUD design specification from Section 2.4 is:
Figure 2-3 shows a HUD with this FOV and eyebox will require about 55 lumens output from the PGU. Figure 2-9 shows that the CSL LEDs will output around 90 lumens at with f/2.6 optics. The CSL LEDs will provide enough brightness margin to account for LED efficiency roll-off at high temperatures while minimizing typical power consumption. Figure 2-8 shows that with f/2.6 optics, a HUD design can realize a 1500:1 contrast ratio. Using the DLP3030-Q1 DMD with a horizontal FOV of 10° gives a resolution of 86 ppd. The DLP3030-Q1 chipset is fully automotive qualified with a temperature rating of –40°C to 105°C.
This example HUD design is well suited to use the DLP3030-Q1 chipset.