TIDUES0E June 2019 – April 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SG-Q1 , TMS320F28P559SJ-Q1
This reference design provides an overview on the implementation of a single-phase Dual Active Bridge (DAB) DC/DC converter. DAB topology offers advantages like soft-switching commutations, a decreased number of devices and high efficiency. The design is beneficial where power density, cost, weight, galvanic isolation, high-voltage conversion ratio, and reliability are critical factors, making this design an excellent choice for EV charging stations and energy storage applications. Modularity and symmetrical structure in the DAB allow for stacking converters to achieve high power throughput and facilitate a bidirectional mode of operation to support battery charging and discharging applications.
TIDA-010054 | Design Folder |
UCC21710, UCC14141-Q1, AMC1311 | Product Folder |
AMC1306M05, AMC1336, AMC1302 | Product Folder |
TPS2640, TLVM13620, TMCS1133 | Product Folder |
TPS7A20, TLV760 | Product Folder |
TMS320F280039 | Product Folder |