TIDUES0E June 2019 – April 2024 TMS320F28P550SJ , TMS320F28P559SJ-Q1
The software of this reference design is organized in five labs. These tests simplify the system bringup and design.
LAB | WHAT DOES THE LAB CHECK? | COMMENTS | |
---|---|---|---|
1 | PWM Check, Power Flow Prim→ Sec | Verify power transfer from primary to secondary. Check PWM frequencies and also check if Phase shift is working | |
2 | PWM Check, ADC check, Protection Check | Measure open loop plant for voltage and current. Check the feedback from Voltage and Current sensors. Make sure PWM signals are disabled while protection is enabled and trip flags are set. | Check the variable
DAB_clearTrip |
3 | Closed Voltage Loop - Vsec | Run the voltage mode compensator. Obtain open-loop transfer function of plant from SFRA. Design compensator for the plant In compensator design tool. | DF22 compensator implemented. The feedback variable
isDAB_vSecSensed_pu |
Closed current loop → Isec | Run the current mode compensator. Obtain open-loop transfer function of plant from SFRA. Design compensator for the plant In compensator design tool. | PI compensator implemented. The feedback variable
isDAB_iSecSensed_pu | |
5 | Reverse power flow Sec→ Prim | Verify power transfer from secondary to primary. Check PWM frequencies and also if Phase shift is working | |
Reverse power flow Sec→ Prim closed voltage loop | Run the voltage mode compensator. Obtain open-loop transfer function of plant from SFRA. Design compensator for the plant In compensator design tool. | DF22 compensator implemented. The feedback variable
isDAB_vPriSensed_pu | |
Reverse power flow Sec→ Prim closed current loop | Run the current mode compensator. Obtain open-loop transfer function of plant from SFRA. Design compensator for the plant In compensator design tool. | PI compensator implemented. The feedback variable
isDAB_iPriSensed_pu |