TIDUES0E June 2019 – April 2024 TMS320F28P550SG , TMS320F28P550SJ , TMS320F28P559SJ-Q1
Table 1-1 lists some of the critical design specifications of the dual-active-bridge (DAB) DC/DC converter. The system has a full load efficiency of 97.6% at an output power of 10 kW.
PARAMETER | SPECIFICATIONS | DETAILS |
---|---|---|
Input voltage range | 700–800-V DC | Section 3.1 |
Output voltage range | 250–500-V DC | Section 3.1 |
Output power rating | 10-kW maximum | Section 2.3.5 |
Output current | 26-A maximum | Section 2.3.5 |
Efficiency | Peak 98.8% (at 4 kW) full load 98.0% (at 10 kW) | Section 4.5 |
PWM switching frequency | 100 kHz | Section 2.3.4.6 |
Power density | > 2 kW/L | Section 4.5 |
Voltage ripple | < 5 % | Section 2.3.4.5 |
Table 1-1 shows that the input voltage range is between 700 V and 800 V. This range was considered because the DC/DC converter must interface with the front-end Vienna rectifier and the three-phase power factor correction (PFC), which has an output that is within this range. This converter can also be used in conjunction with single-phase PFC systems with an output that is in the range of 400 V, which must interface with 48- and 72-V batteries.
![]() |
CAUTION:
Do not leave the design powered when unattended. |
![]() |
WARNING:
High voltage! Accessible high voltages are present on the board. Electric shock is possible. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. For safety, use of isolated test equipment with overvoltage and overcurrent protection is highly recommended. TI considers it the responsibility of the user to confirm that the voltages and isolation requirements are identified and understood before energizing the board or simulation. When energized, do not touch the design or components connected to the design. |
![]() |
WARNING:
Hot surface! Contact can cause burns. Do not touch! Some components can reach high temperatures > 55°C when the board is powered on. Do not touch the board at any point during operation or immediately after operating, as high temperatures can be present. |
![]() |
WARNING:
TI intends this reference design to be operated in a lab environment only and does not consider the design as a finished product for general consumer use. The design is intended to be run at ambient room temperature and is not tested for operation under other ambient temperatures. TI intends this reference design to be used only by qualified engineers and technicians familiar with risks associated with handling high-voltage electrical and mechanical components, systems, and subsystems. There are accessible high voltages present on the board. The board operates at voltages and currents that can cause shock, fire, or injury if not properly handled or applied. Use the equipment with necessary caution and appropriate safeguards to avoid injuring yourself or damaging property. |