TIDUF17 November 2022 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The TIDM-02012 is a High-Voltage, 5 kW reference design built for hybrid electric vehicle (HEV) and electric vehicle (EV) eCompressor applications controlled by a mid-performance C2000™ F28003x real-time MCU. The reference design is designed to evaluate with both 400 V and 800 V DC-bus, covering the market-trending of higher battery voltage. A controlCARD-based design enables users to evaluate multiple MCU options, and is scalable to support other devices within the C2000™ portfolio including future roadmap devices to meet growing cybersecurity, functional safety, and other automotive market needs.
TIDM-02012 | Design Folder |
TMS320F280039C | Product Folder |
UCC21530-Q1, OPA607-Q1 | Product Folder |
LM25184-Q1, TCAN1044A-Q1 | Product Folder |
C2000WARE-MOTORCONTROL-SDK | Tool Folder |