TIDUF17 November   2022 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F280039C
      2. 2.3.2 UCC21530-Q1
      3. 2.3.3 OPA607-Q1
      4. 2.3.4 LM25184-Q1
      5. 2.3.5 TCAN1044A-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Three-Phase PMSM Drive
      2. 2.4.2 Field Oriented Control of PM Synchronous Motor
      3. 2.4.3 Field Weakening (FW) and Maximum Torque Per Ampere (MTPA) Control
      4. 2.4.4 Compressor Drive with Automatic Vibration Compensation
      5. 2.4.5 Hardware Prerequisites for Motor Drive
        1. 2.4.5.1 Motor Current Feedback
          1. 2.4.5.1.1 Current Sensing with Three-Shunt
          2. 2.4.5.1.2 Current Sensing with Single-Shunt
        2. 2.4.5.2 Motor Voltage Feedback
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Hardware Board Overview
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
    2. 3.2 Test Setup
      1. 3.2.1 Hardware Setup
      2. 3.2.2 Software Setup
        1. 3.2.2.1 Code Composer Studio Project
        2. 3.2.2.2 Software Structure
    3. 3.3 Test Procedure
      1. 3.3.1 Level 1 Incremental Build
        1. 3.3.1.1 Project Setup
        2. 3.3.1.2 Running the Application
      2. 3.3.2 Level 2 Incremental Build
        1. 3.3.2.1 Project Setup
        2. 3.3.2.2 Running the Application
      3. 3.3.3 Level 3 Incremental Build
        1. 3.3.3.1 Project Setup
        2. 3.3.3.2 Running the Application
      4. 3.3.4 Level 4 Incremental Build
        1. 3.3.4.1 Project Setup
        2. 3.3.4.2 Running the Application
        3. 3.3.4.3 Tuning Field Weakening and MTPA Control
        4. 3.3.4.4 Tuning Vibration Compensation
        5. 3.3.4.5 CAN FD Command Interface
    4. 3.4 Test Results
      1. 3.4.1 MCU CPU Load, Memory, and Peripheral Usage
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

Tools and Software

Tools

    TMDSCNCD280039C

    The TMS320F280039C evaluation module controlCARD is a low-cost evaluation and development board for the series of F28003x devices. It is used as a daughter card for this design connected to the reference board through a standard 180-pin controlCARD HSEC interface.

    LAUNCHXL-F280039C

    LAUNCHXL-F280039C is a low-cost development board for F28003x devices. As part of the vast TI MCU LaunchPadâ„¢ ecosystem, it is also cross-compatible with a broad range of plug-in modules. In this reference design, it is a helpful CAN FD debug tool since it has an on-board CAN transceiver.

Software

    C2000WARE-MOTORCONTROL-SDK

    The MotorControl SDK is a set of software, tools, and documentation designed to C2000 real-time controller based motor control system development time. The software for this reference design can be found in v4.01.00.00 or newer.

    CCSSTUDIO

    The Code Composer Studio Integrated Development Environment is required for building and running the reference design software project. CCS v12.00.00 or newer is recommended for this project.