TIDUF17 November   2022 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1

 

  1.   Description
  2.   Resources
  3.   Features
  4.   Applications
  5.   5
  6. 1System Description
  7. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
    3. 2.3 Highlighted Products
      1. 2.3.1 TMS320F280039C
      2. 2.3.2 UCC21530-Q1
      3. 2.3.3 OPA607-Q1
      4. 2.3.4 LM25184-Q1
      5. 2.3.5 TCAN1044A-Q1
    4. 2.4 System Design Theory
      1. 2.4.1 Three-Phase PMSM Drive
      2. 2.4.2 Field Oriented Control of PM Synchronous Motor
      3. 2.4.3 Field Weakening (FW) and Maximum Torque Per Ampere (MTPA) Control
      4. 2.4.4 Compressor Drive with Automatic Vibration Compensation
      5. 2.4.5 Hardware Prerequisites for Motor Drive
        1. 2.4.5.1 Motor Current Feedback
          1. 2.4.5.1.1 Current Sensing with Three-Shunt
          2. 2.4.5.1.2 Current Sensing with Single-Shunt
        2. 2.4.5.2 Motor Voltage Feedback
  8. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Hardware Board Overview
      2. 3.1.2 Test Conditions
      3. 3.1.3 Test Equipment Required for Board Validation
    2. 3.2 Test Setup
      1. 3.2.1 Hardware Setup
      2. 3.2.2 Software Setup
        1. 3.2.2.1 Code Composer Studio Project
        2. 3.2.2.2 Software Structure
    3. 3.3 Test Procedure
      1. 3.3.1 Level 1 Incremental Build
        1. 3.3.1.1 Project Setup
        2. 3.3.1.2 Running the Application
      2. 3.3.2 Level 2 Incremental Build
        1. 3.3.2.1 Project Setup
        2. 3.3.2.2 Running the Application
      3. 3.3.3 Level 3 Incremental Build
        1. 3.3.3.1 Project Setup
        2. 3.3.3.2 Running the Application
      4. 3.3.4 Level 4 Incremental Build
        1. 3.3.4.1 Project Setup
        2. 3.3.4.2 Running the Application
        3. 3.3.4.3 Tuning Field Weakening and MTPA Control
        4. 3.3.4.4 Tuning Vibration Compensation
        5. 3.3.4.5 CAN FD Command Interface
    4. 3.4 Test Results
      1. 3.4.1 MCU CPU Load, Memory, and Peripheral Usage
  9. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks

Features

  • Sensorless FOC using the InstaSPIN FAST observer running on a cost-optimized C2000 real-time microcontroller.
  • Hardware and software available with this reference design are tested and ready-to-use to help accelerate development time to market.
  • Incremental software builds to verify different software modules step by step and Optional software features for supporting field-weakening control, MTPA, over modulation, and vibration compensation.
  • Wide speed range operation starting from 5 electric Hz.
  • CAN FD and LIN interface support, motor over-current protection using on-chip comparators.