TIDUF17 November 2022 TMS320F2800152-Q1 , TMS320F2800153-Q1 , TMS320F2800154-Q1 , TMS320F2800155 , TMS320F2800155-Q1 , TMS320F2800156-Q1 , TMS320F2800157 , TMS320F2800157-Q1
The eCompressor motor drive is tested with 3 phase PMSM motor with 400 V DC bus input. The labs 1-4 are tested and the motor can run smoothly with FAST sensorless FOC control.
The CAN FD communicaiton with another TMS320F280039C (LaunchPAD) is tested, including remote control and data monitoring functionality.