TIDUF45 May 2024
CONNECTOR | DESCRIPTION |
---|---|
J1 | QSH connector to connect to PHI, best practice is to power the board before connection |
J2 | SPI signals header, use for debugging and probing, or to connect to another board (if no QSH) |
J3, J4, J6 | Used for PGA gain control. See Table 4-2 |
J15 | Used to probe the gain control pins |
J16 | Negative input |
J19 | Positive input |
J18 | Used to short the inputs together |
J17, J20 | Used to short the inputs to ground |
J7 | Positive and negative power rail inputs for the PGA855 |
J10, J11, J12, J13 | Used to power the board externally. See Section 4.1.2 for more details |
JP4, JP5 | Used to select on-board LDOs or external supplies |
J5 | Used to connect an external reference |
J9 | Test points for the Vcm signal |
J8 | Used to connect the Vcm signal from the ADC to external equipment |
J14 | External clock input |
JP6, JP7 | Used to select the board clock or an external clock |
JP1 | EEPROM enable |
JP2 | LDO enable |
The PGA gains can be adjusted by adding and removing jumpers on the gain control pins.
GAIN (V/v) | A0 (J3) | A1 (J4) | A2 (J9) |
---|---|---|---|
0.125 | 0 | 0 | 0 |
0.25 | 1 | 0 | 0 |
0.5 | 0 | 1 | 0 |
1 | 1 | 1 | 0 |
2 | 0 | 0 | 1 |
4 | 1 | 0 | 1 |
8 | 0 | 1 | 1 |
16 | 1 | 1 | 1 |