TIDUF52 December 2023 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
This reference design provides a low BOM cost smoke detector design that passes UL217 9th edition sensitivity and fire room tests. Using a modulation-based photoelectric architecture, this reference design is able to achieve high rejection of ambient light for application in chambered or chamberless smoke detection. This design also has a high signal-to-noise ratio (SNR) for the entire signal chain that enables robust algorithms for reduced false alarms in smoke detector applications and particulate sensing in air-quality sensing applications. This design makes use of the low-power modes of the MSPM0L1306 microcontroller to achieve 10 years of battery life from a 9-V alkaline battery.