TIDUF52 December 2023 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
DESCRIPTION | PARAMETER | SPECIFICATIONS | NOTES |
---|---|---|---|
Module | Input Power Source | 5.5 V to 18 V (9-V Battery) 5 V ± 5% (ext.) |
9-V alkaline input or external input header |
Ambient Temperature Range | 0°C to 50°C | ||
Estimated Battery Life | 10.2 years | 650 mAh, 20% Derating factor, no alarms | |
Receiver Only | RX Signal Chain Gain | 0.137 nA/LSB | fmod = 115 kHz |
ADC Saturation Level | 280 nA | ||
Ambient current headroom | 15 µA | ADC Saturation | |
Ambient Light Rejection | 57 dB | at 120 Hz | |
Total input referred noise | 18 pARMS | 300 pulses | |
SNR | 84 dB | 300 pulses | |
Signal Chain | SNR (90% full scale) | 77 dB | 300 pulses |
Particle Size | 300 nm – 10 µm | ± 0.2 µm error | |
Mass Concentration | > 1 mg/m3 | ± 20% error | |
Total Current Consumption at 9 V | 4.5 µA | Standby Current | |
5.8 µA | 16 pulses; 0.1-Hz ODR |