TIDUF52 December 2023 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
To evaluate the smoke detection module performance under ambient light, the module samples are tested with testing facility and method subjected to the light stability testing in UL217 (See section 47.1f of the UL217 9th edition). The test setup is shown in Figure 3-12 and results are presented in Section 3.4.2.