TIDUF52 December 2023 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The HDC2010 is a highly-integrated digital humidity and temperature sensor that incorporates both humidity sensing and temperature-sensing elements, an analog-to-digital converter, calibration memory, and an I2C interface that are all contained in a 1.5-mm × 1.5-mm DSBGA package. The HDC2010 provides excellent measurement accuracy with very low power consumption and features programmable resolution for both humidity and temperature:
The conversion time during measurements is dependent upon the configured resolution for humidity and temperature, which can be configured for the best available power consumption.
The HDC2010 device incorporates a state-of-the-art polymer dielectric to provide capacitive-sensing measurements. As with most relative humidity sensors that include this type of technology, the user must meet certain application requirements to make sure of the best device performance for the sensing element. The user must: