TIDUF52 December   2023 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Photoelectric Smoke Detector Background – DC-Based Signal Chain
      2. 2.2.2 Modulation-Based Smoke Detection Signal Chain
      3. 2.2.3 Optical Sensing AFE Design
        1. 2.2.3.1 TIA
        2. 2.2.3.2 BPF
        3. 2.2.3.3 Demodulator and Integrator
        4. 2.2.3.4 LED Driver
      4. 2.2.4 Optical and Mechanical Design
    3. 2.3 Highlighted Products
      1. 2.3.1 MSPM0L1306
      2. 2.3.2 TLV9062S
      3. 2.3.3 TPS7A24
      4. 2.3.4 TS5A623157
      5. 2.3.5 SN74LVC1G66
      6. 2.3.6 HDC2010
  9. 3Hardware, Software, Testing Requirements, and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 Power
      2. 3.1.2 Communication Interface
      3. 3.1.3 Headers
    2. 3.2 Software Requirements
      1. 3.2.1 Getting Started Firmware
      2. 3.2.2 Measurements and Smoke Detection
      3. 3.2.3 Additional Demonstration Functionality
      4. 3.2.4 Smoke Detector GUI
    3. 3.3 Test Setup
      1. 3.3.1 UL217 Smoke Box and Fire Testing Setup
      2. 3.3.2 Ambient Light Testing Setup
      3. 3.3.3 Air-Quality Sensing Test Setup
    4. 3.4 Test Results
      1. 3.4.1 UL217 Testing Results
      2. 3.4.2 Ambient Light Testing Results
      3. 3.4.3 Air-Quality Sensing Test Results
      4. 3.4.4 Power Testing Results
      5. 3.4.5 Fire Room Smoke Testing
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
      3. 4.1.3 CAD Files
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Author

Design Considerations

The TIDA-010941 provides a robust smoke detection design that is powered from a 9-V alkaline battery that is typically found in use as the backup battery in smoke alarms installed in homes. This design can also be powered from an external 5-V power source.

This design also allows for optimizations in both hardware and firmware for customizations to be made for meeting different product specifications. A GUI is provided for data capture and post-processing in addition to all necessary design and software files. CAD files for the 3D printed pieces used in this reference design are also made available.

This section outlines the theory and design considerations used to develop and design the TIDA-010941.