TIDUF57 November 2023
Figure 4-6, Figure 4-7, Table 4-1, and Table 4-2 show the efficiency data collected at 115 VAC and 230 VAC input. The setup described in the Test Setup section was used.
LOAD | VOUT | IOUT | POUT | PIN | EFFICIENCY |
---|---|---|---|---|---|
100% | 20.133 | 3.2564 | 65.561 | 69.676 | 94.09% |
75% | 20.109 | 2.4306 | 48.877 | 51.825 | 94.31% |
50% | 20.074 | 1.6220 | 32.561 | 34.526 | 94.31% |
25% | 20.048 | 0.8120 | 16.278 | 17.391 | 93.60% |
10% | 20.034 | 0.3149 | 6.308 | 6.891 | 91.55% |
Average | 94.08% | ||||
Standby Power | 29.498 mW |
LOAD | VOUT | IOUT | POUT | PIN | EFFICIENCY |
---|---|---|---|---|---|
100% | 20.139 | 3.2550 | 65.552 | 69.501 | 94.32% |
75% | 20.111 | 2.4296 | 48.861 | 51.965 | 94.03% |
50% | 20.083 | 1.6200 | 32.534 | 34.796 | 93.50% |
25% | 20.055 | 0.8118 | 16.281 | 17.428 | 93.42% |
10% | 20.043 | 0.3148 | 6.310 | 7.011 | 90.01% |
Average | 93.82% | ||||
Standby Power | 37.304 mW |