TIDUF81 November 2024 AFE4960 , CC2674R10 , TMP119
The AFE4960 device is configured to measure the one-channel ECG and one-channel respiration in this design. Follow the register settings in the design example – 3-lead ECG section of the AFE4960 data sheet (Contact TI).
Table 3-1 shows the custom configurations apart from the recommendations in the design example – 3-lead ECG section of the in AFE4960 data sheet.
PARAMETER | REGISTER | VALUE (DEC) | SETTING | COMMENTS |
---|---|---|---|
Interrupt configuration | INT_MUX_ADC_RDY_1 | 2 | FIFO_RDY interrupt on ADC_RDY pin |
EN_GPIO2_OUT | 1 | Single-pin interrupt on GPIO2 pin | |
INT_MUX_GPIO2_2 | 1 | ||
Watermark Level | REG_WM_FIFO | 107 | Set FIFO length to be 108 |
Interrupt on GPIO2 | MASK_DC_LEAD_DET | 0 | Enable interrupt of DC lead-off detection on GPIO2 |
MASK_ADC_FIFO_RDY | 1 | No ADC, FIFI ready interrupt | |
MASK_PACE_VALID_INT | 1 | No pace valid interrupt | |
MASK_AC_LEAD_ON | 1 | No AC lead off detection interrupt on GPIO2 | |
MASK_AC_LEAD_OFF | 1 |