TIDUF82A August 2024 – November 2024 DRV8162 , INA241A , ISOM8710
The DRV8162L is used to drive two N-CH power MOSFETs in half-bridge configuration. The device supports 16-level gate drive peak currents up to 1A source and 2A sink. This reference design optimized the gate drive current for the best switching performance of the power stage