TIDUF82A August 2024 – November 2024 DRV8162 , INA241A , ISOM8710
The selection of specific VGVDD and VGVDD_SL voltages can define the ON state VGS, or the actual gate voltage high level of the FETs in an application.
This value can be used to find the RDS(ON) of the FET at the given voltage. The RDS(ON) is needed in defining the overcurrent trip level of the DRV8162L.
With these considerations, the calculation of the FET chosen is shown in Table 2-1. This design implements two parallel FETs to achieve low RDS(ON) and enable high-current output. The calculation was done using Ohms law.
PARAMETER | NTMTSC1D6N10 | 2 × NTMTSC1D6N10 | ||
---|---|---|---|---|
ID | 267A | 534A | ||
IDM | 900A | 1800A | ||
QG | 106nC | 212nC | ||
Junction Temperature | 25°C | 125°C | 25°C | 125°C |
RDS(ON) @ VGS = 10V | 1.42mΩ | 2.50mΩ | 0.71mΩ | 0.88mΩ |
TRIP LEVEL1-0: 0.15V | 106A | 60A | 211A | 120A |
TRIP LEVEL1-1: 0.2V | 141A | 80A | 282A | 160A |
In the case of fast switching FETs, an RC snubber network was chosen on each half bridge for a test and debug option to suppress ringing of the circuit, if needed. This step was not needed for our test cases.