TIDUF82A August   2024  – November 2024 DRV8162 , INA241A , ISOM8710

 

  1.   1
  2.   Description
  3.   Resources
  4.   Features
  5.   Applications
  6.   6
  7. 1System Description
    1. 1.1 Reference Design Overview
    2. 1.2 Key System Specifications
  8. 2System Overview
    1. 2.1 Block Diagram
    2. 2.2 Design Considerations
      1. 2.2.1 Hardware Design
        1. 2.2.1.1 Power Stage Gate Driver
          1. 2.2.1.1.1 Gate Driver
          2. 2.2.1.1.2 Protection Features
          3. 2.2.1.1.3 VGVDD Definition
          4. 2.2.1.1.4 Strap Functions
        2. 2.2.1.2 Power Stage FETs
          1. 2.2.1.2.1 VGS versus RDS(ON)
        3. 2.2.1.3 Phase Current and Voltage Sensing
          1. 2.2.1.3.1 Phase Current
          2. 2.2.1.3.2 Phase Current – Bias Voltage Reference
          3. 2.2.1.3.3 Voltage
        4. 2.2.1.4 Host Processor Interface
        5. 2.2.1.5 Gate Drive Shutdown Path
        6. 2.2.1.6 System Diagnostic Measurements
          1. 2.2.1.6.1 Temperature Measurement
        7. 2.2.1.7 System Power Supply
          1. 2.2.1.7.1 12V Rail
          2. 2.2.1.7.2 3.3V Rail
      2. 2.2.2 Software Design
    3. 2.3 Highlighted Products
      1. 2.3.1 DRV8162L
      2. 2.3.2 INA241A
      3. 2.3.3 LMR38010
      4. 2.3.4 TMP6131
      5. 2.3.5 ISOM8710
  9. 3Hardware, Software Test Requirements and Test Results
    1. 3.1 Hardware Requirements
      1. 3.1.1 PCB Overview
      2. 3.1.2 Hardware Configuration
        1. 3.1.2.1 Prerequisites
        2. 3.1.2.2 Default Resistor and Jumper Configuration
        3. 3.1.2.3 Connector
          1. 3.1.2.3.1 Host Processor Interface
    2. 3.2 Test Setup
    3. 3.3 Test Results
      1. 3.3.1 Power Management
        1. 3.3.1.1 Power Up
        2. 3.3.1.2 Power Down
      2. 3.3.2 Gate Voltage and Phase Voltage
        1. 3.3.2.1 20 VDC
        2. 3.3.2.2 48 VDC
        3. 3.3.2.3 60 VDC
      3. 3.3.3 Digital PWM and Gate Voltage
      4. 3.3.4 Phase-Current Measurements
      5. 3.3.5 System Test Results
        1. 3.3.5.1 Thermal Analysis
  10. 4Design and Documentation Support
    1. 4.1 Design Files
      1. 4.1.1 Schematics
      2. 4.1.2 BOM
    2. 4.2 Tools and Software
    3. 4.3 Documentation Support
    4. 4.4 Support Resources
    5. 4.5 Trademarks
  11. 5About the Authors
  12. 6Revision History

ISOM8710

The ISOM871x family of devices are opto-emulators that provide isolation for digital signals of data rates up to 25Mbps and are single-channel, pin-compatible, drop-in replacements for optocouplers. While standard optocouplers use an LED as the input stage, ISOM871x uses an emulated diode as the input stage. The input stage is isolated from the driver stage by TI's proprietary silicon dioxide-based (SiO2) isolation barrier, which not only provides robust isolation, but also offers best-in-class common mode transient immunity. Ordering options include CMOS output and open collector output options.

ISOM871x devices isolate high speed digital signals and offer performance, reliability, and flexibility advantages not available with traditional optocouplers. The devices are based on CMOS isolation technology for low-power and high-speed operation, therefore they are resistant to the wear-out effects found in optocouplers that degrade performance with increasing temperature, forward current, and device age.