TIDUF82A August 2024 – November 2024 DRV8162 , INA241A , ISOM8710
The ADC converter of the controller MCU selected for testing the system accepts a maximum input voltage of 3.3V. Therefore, it is imperative to scale the measured voltages into the 0V to 3.3V range.