The ADC36xxEVMCVAL is an evaluation board used to evaluate the ADC36XXQML-SP analog-to-digital converter (ADC) from Texas Instruments. The ADC36XXQML-SP uses a serial LVDS interface to output the digital data. The serialized LVDS interface supports output rates up to 1Gbps. The ADC36XXQML-SP can be operated in oversampling + decimating mode using the internal decimation filter to improve the dynamic range and relax external anti-aliasing filter.